SLLA472A March 2020 – February 2022 ISO5852S , ISO5852S-EP , ISO5852S-Q1 , LM5106
This document analyzes two methods to increase the drive current from integrated gate-driver ICs. The performance of both the methods is compared by building boards and testing them at various conditions. These circuits are discussed in further detail in subsequent sections.