SLLU397 April 2025
Pin 6 of the transceiver is normally for mode selection (EN), or the combined interrupt output/SPI serial data output pin (nINT/SD0). The signal path to the J2 header is pre-installed with a 100nF filtering capacitor, C7, and a 4.7kΩ pullup resistor to VIO, R12. An optional pulldown resistor to GND can be installed on R14.