SLLU397 April 2025
All key I/O and supply GND functions are brought to headers J2 and J4. These headers can be used on either interface to test equipment or a short cable can be made to connect to an existing customer-application board with a CAN controller.
These headers are arranged to provide a separate ground for each signal pair (TXD/GND and RXD/GND). If the EVM is being used with lab equipment, connect separate cables to these main points via simple 2-pin header connectors. If connecting the board to a processor-based system, connect cables to all necessary signals to these headers.
| Row | Connection | Description |
|---|---|---|
| 1 | P14 | Pin 14 of transceiver: nSTB or nCS |
| 2 | TXD | CAN transmit data input |
| 3 | RXD | CAN receive data output |
| 4 | P11 | Pin 11of transceiver: No Connect (NC), nSTB or nCS |
| 5 | P6 | Pin 6 of transceiver: EN or nINT/SDO |
| 6 | P8 | Pin 8 of transceiver: nFAULT or SCLK |
Figure 2-1 J2 Board Layout| Row | Connection | Description |
|---|---|---|
| 1 | P7 | Pin 7 of transceiver: INH or INH/LIMP |
| 2 | WAKE | Wake input terminal. Switch S1 can be used to toggle pin high or low. |
Figure 2-2 J4 Board Layout
Figure 2-3 Pinout Guide