SLLU397
April 2025
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
Jumper Information
2.1
EVM Setup and Operation
2.1.1
Overview and Basic Operation Settings
2.1.1.1
Power Supply Inputs VBAT, VCC and VIO
2.1.1.2
I/O Headers (J2, J4)
2.1.1.3
Pin 14
2.1.1.4
TXD Input
2.1.1.5
RXD Output
2.1.1.6
Pin 11
2.1.1.7
Pin 6
2.1.1.8
Pin 8
2.1.1.9
Pin 7
2.1.1.10
WAKE Pin
2.1.1.11
SIC Network Configuration (J10 and J11)
2.1.2
Using CAN Bus Load, Termination, and Protection Configurations
2.1.3
Using Customer Installable I/O Options for Current Limiting, Pullup and Pulldown, Noise Filtering
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
Standard and split termination on the CAN bus
Footprints for filter capacitors, common-mode choke, and TVS diode for CAN bus protection from RF noise and transient pulses
Footprints for common 14-pin SOIC socket, and CAN FD SIC loading
DSUB9 connector with the CAN bus signals and GND for typical automotive cable harness connections
All digital signals for configuration and control brought out to a header for easy access
Multifunctional jumpers for different functional use of generic pins