SLUUA65E april 2014 – june 2023 BQ28Z610
The device can detect cell overvoltage in batteries and protect cells from damage by preventing further charging.
The protection detection threshold may be influenced by the temperature settings of the advanced charging algorithm and the measured temperature.
| Status | Condition | Action |
|---|---|---|
| Normal, ChargingStatus()[UT] or [LT] = 1 |
Max cell voltage 1..2 < COV:Threshold Low Temp | SafetyAlert()[COV] = 0 |
| Normal, ChargingStatus()[STL] or [STH] = 1 |
Max cell voltage 1..2 < COV:Threshold Standard Temp | |
| Normal, ChargingStatus()[RT] = 1 |
Max cell voltage 1..2 < COV:Threshold Rec Temp | |
| Normal, ChargingStatus()[HT] or [OT] = 1 |
Max cell voltage 1..2 < COV:Threshold High Temp | |
| Alert, ChargingStatus()[UT] or [LT] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold Low Temp | SafetyAlert()[COV] = 1 BatteryStatus()[TCA] = 1 |
| Alert, ChargingStatus()[STL] or [STH] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold Standard Temp | |
| Alert, ChargingStatus()[RT] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold Rec Temp | |
| Alert, ChargingStatus()[HT] or [OT] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold High Temp | |
| Trip, ChargingStatus()[UT] or [LT] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold Low Temp for COV:Delay duration | SafetyAlert()[COV] = 0 SafetyStatus()[COV] = 1 BatteryStatus()[TCA] = 1 OperationStatus()[XCHG] = 1 |
| Trip, ChargingStatus()[STL] or [STH] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold Standard Temp for COV:Delay duration | |
| Trip, ChargingStatus()[RT] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold Rec Temp for COV:Delay duration | |
| Trip, ChargingStatus()[HT] or [OT] = 1 |
Max cell voltage 1..2 ≥ COV:Threshold High Temp for COV:Delay duration | |
| Recovery, ChargingStatus()[UT] or [LT] = 1 |
SafetyStatus()[COV] = 1 AND Max cell voltage 1..2 ≤ COV:Recovery Low Temp | SafetyStatus()[COV] = 0 BatteryStatus()[TCA] = 0 OperationStatus()[XCHG] = 0 |
| Recovery, ChargingStatus()[STL] or [STH] = 1 |
SafetyStatus()[COV] = 1 AND Max cell voltage 1..2 ≤ COV:RecoveryStandard Temp | |
| Recovery, ChargingStatus()[RT] = 1 |
SafetyStatus()[COV] = 1 AND Max cell voltage 1..2 ≤ COV:Recovery Rec Temp | |
| Recovery, ChargingStatus()[HT] or [OT] = 1 |
SafetyStatus()[COV] = 1 AND Max cell voltage 1..2 ≤ COV:Recovery High Temp |