SLUUA65E april 2014 – june 2023 BQ28Z610
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Advanced Charging Algorithms | Standard Temp Charging | Voltage | I2 | 0 | 32767 | 4200 | mV | Standard temperature range ChargingVoltage() |
| Advanced Charging Algorithms | Standard Temp Charging | Current Low | I2 | 0 | 32767 | 1980 | mA | Standard temperature range low voltage range ChargingCurrent() |
| Advanced Charging Algorithms | Standard Temp Charging | Current Med | I2 | 0 | 32767 | 4004 | mA | Standard temperature range medium voltage range ChargingCurrent() |
| Advanced Charging Algorithms | Standard Temp Charging | Current High | I2 | 0 | 32767 | 2992 | mA | Standard temperature range high voltage range ChargingCurrent() |