SLUUA65E april 2014 – june 2023 BQ28Z610
| Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
|---|---|---|---|---|---|---|---|---|
| Power | Sleep | Sleep Current | I2 | 0 | 32767 | 10 | mA | |Current()| threshold to enter SLEEP mode |
| Power | Sleep | Voltage Time | U1 | 0 | 255 | 5 | s | Voltage sampling period in SLEEP mode |
| Power | Sleep | Current Time | U1 | 0 | 255 | 20 | s | Current sampling period in SLEEP mode |
| Power | Sleep | Wake Comparator | H1 | 0x00 | 0xFF | 0x00 | — | Wake Comparator Configuration Setting Bits 7–4: Reserved Bits 3–2: Wk1, WK0—Wake Comparator Threshold 0,0 = ±0.625 mV 0,1 = ±1.25 mV 1,0 = ±2.5 mV 1,1 = ±5 mV Bits 1–0: Reserved |