SLUUC43B January   2020  – April 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference
  9. 8Revision History

Layout

The board layout for the TPS562207EVM is shown in Figure 5-1, Figure 5-2 and Figure 5-3. The top layer contains the main power traces for VIN, VOUT, and ground. Also on the top layer are connections for the pins of the TPS562207 and a large area filled with ground. Most of the signal traces are also located on the top side. The input decoupling capacitors, C2, C3, and C4 are located as close to the IC as possible. The input and output connectors, test points, and all of the components are located on the top side. The bottom layer is a ground plane along with the switching node copper fill, signal ground copper fill and the feed back trace from the point of regulation to the top of the resistor divider network. Both the top layer and bottom layer use 2 oz copper thickness.

Figure 5-4 and Figure 5-5 are the TPS562207EVM top view and bottom view respectively.

GUID-70E4C422-7E60-4536-9858-25EBFE742FC8-low.gifFigure 5-1 TPS562207EVM Top Assembly
GUID-F4AAF600-A8BC-489D-8D90-EBFDFE411038-low.gifFigure 5-2 TPS562207EVM Top Layer
GUID-3A8AC839-7A97-40C8-A9D7-E76C963D7195-low.gifFigure 5-3 TPS562207EVM Bottom Layer
GUID-25E321B7-164F-4F42-8FEC-57154FB1C4BB-low.gifFigure 5-4 TPS562207EVM board Top View
GUID-75579F2B-25AD-4092-B755-804D8C8952BE-low.gifFigure 5-5 TPS562207EVM board Bottom View