SLUUC43B January   2020  – April 2021

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference
  9. 8Revision History

Start-Up

The TPS562207EVM start-up waveform relative to VIN is shown in Figure 4-10. Load = 2A.

GUID-CED9DF35-FB9D-4769-82CD-00F62B02DF2B-low.gifFigure 4-10 TPS562207EVM Start-Up Relative to VIN

The TPS562207EVM start-up waveform relative to enable (EN) is shown in Figure 4-11. Load = 2 A.

GUID-287351B4-7CAE-4B01-93B6-794575E9C819-low.gifFigure 4-11 TPS562207EVM Start-Up Relative to EN