SLUUC43B January 2020 – April 2021
To change the output voltage of the EVMs, it is necessary to change the value of resistor R4. Changing the value of R4 can change the output voltage. The value of R4 for a specific output voltage can be calculated using Equation 1.

Table 3-1 lists the R4 values for some common output voltages. Note that the values given in Table 3-1 are standard values and not the exact value calculated using above equation.
| Output Voltage (V) |
R4 (kΩ) |
R6 (kΩ) |
TYP L1 (µH) |
C5+C6+C7 (µF) |
CFF (pF) |
||
|---|---|---|---|---|---|---|---|
| Min | Typ | Max | |||||
| 0.85 | 0.55 | 10.0 | 2.2 | 20 | 44 | 110 | |
| 0.9 | 1.2 | 10.0 | 2.2 | 20 | 44 | 110 | |
| 1.0 | 2.4 | 10.0 | 2.2 | 20 | 44 | 110 | |
| 1.05 | 3 | 10.0 | 2.2 | 20 | 44 | 110 | |
| 1.2 | 4.9 | 10.0 | 2.2 | 20 | 44 | 110 | |
| 1.5 | 8.6 | 10.0 |
2.2 |
20 | 44 | 110 | |
| 1.8 | 12.3 | 10.0 | 2.2 | 20 | 44 | 110 | |
| 2.5 | 21 | 10.0 | 3.3 | 20 | 44 | 110 | |
| 3.3 | 31 | 10.0 | 3.3 | 20 | 44 | 110 | 10-220 |
| 5.0 | 52 | 10.0 | 4.7 | 20 | 44 | 110 | 10-220 |
| 6.5 | 70.5 | 10.0 | 4.7 | 20 | 44 | 110 | 10-220 |