SLUUC43B January   2020  – April 2021 TPS562207

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Start-Up Procedure
    3. 4.3  Efficiency
    4. 4.4  Load Regulation
    5. 4.5  Line Regulation
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shut-Down
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 List of Materials
  8. 7Reference
  9. 8Revision History

Output Voltage Ripple

The TPS562207EVM output voltage ripple is shown in Figure 4-7 and Figure 4-8. The output currents are as indicated.

GUID-361CFBEE-F664-4DE2-86CD-3D680E401443-low.gifFigure 4-7 TPS562207EVM Output Voltage Ripple, IOUT = 2 A
GUID-EE4D41EB-AFBC-4AE8-8D0C-B2BFF7D8EA96-low.gifFigure 4-8 TPS562207EVM Output Voltage Ripple, IOUT = 200 mA