SLUUCY8 December 2023 BQ77307
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VOLTREC | DIAGREC | SCDREC | OCD1REC | OCD2REC | OCCREC | TEMPREC | RSVD0 |
Description: This command enables the host to allow recovery of selected protection faults
Bit | Field | Description |
---|---|---|
7 | VOLTREC | Cell Overvoltage or Cell Undervoltage fault recovery 0 = Recovery of an COV/CUV fault is not triggered 1 = Recovery of an COV/CUV fault is triggered. |
6 | DIAGREC | Recovery for a VSS or VREF fault from Safety Status B() 0 = Recovery of a VSS or VREF fault is not triggered 1 = Recovery of a VSS or VREF fault is triggered. |
5 | SCDREC | Short Circuit in Discharge fault recovery 0 = Recovery of an SCD fault is not triggered 1 = Recovery of an SCD fault is triggered. |
4 | OCD1REC | Overcurrent in Discharge 1 fault recovery 0 = Recovery of an OCD1 fault is not triggered 1 = Recovery of an OCD1 fault is triggered. |
3 | OCD2REC | Overcurrent in Discharge 2 fault recovery 0 = Recovery of an OCD2 fault is not triggered 1 = Recovery of an OCD2 fault is triggered. |
2 | OCCREC | Overcurrent in Charge fault recovery 0 = Recovery of an OCC fault is not triggered 1 = Recovery of an OCC fault is triggered. |
1 | TEMPREC | Temperature fault recovery 0 = Recovery of a temperature fault is not triggered 1 = Recovery of a temperature fault is triggered. |