SLUUD69 December   2024 TPS923650 , TPS923651

PRODUCTION DATA  

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  7. 2Hardware
    1. 2.1 Equipment Requirements
    2. 2.2 Setup
    3. 2.3 Power Connections
    4. 2.4 Test Points
  8. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  9. 4Hardware Design Files
    1. 4.1 Schematics
      1. 4.1.1 Schematic of LED037 (WSON Package), LED038 (HVSSOP Package)
      2. 4.1.2 Schematic of LED039 (SOT583 Package)
    2. 4.2 PCB Layouts
      1. 4.2.1 PCB Layout of LED037 (WSON Package)
      2. 4.2.2 PCB Layout of LED038 (HVSSOP Package)
      3. 4.2.3 PCB Layout of LED039 (SOT583 Package)
    3. 4.3 Bill of Materials (BOM)
  10. 5Compliance Information
    1. 5.1 Compliance and Certifications
  11. 6Additional Information
    1. 6.1 Trademarks
  12. 7Related Documentation

Evaluation Setup

Here the evaluation of TPS923650D2DRLREVM is used as an example.

Input voltage is set at 24V. Load is 14 white LEDs (Part Number: GW PUSTA1.CM-MENE-XX53-1 from OSRAM) in series. The input signal at the DIM pin is set to 1VDC and then transitions to 2VDC during the test.