SLUUD69 December 2024 TPS923650 , TPS923651
PRODUCTION DATA
The TPS923651/0 evaluation module (EVM) is built on the fundamental application circuit of TPS923651/0. The EVM incorporates connection ports to accommodate both Boost connection and Buck-Boost connection. Additional EMI filtering circuitry is implemented on the EVM, including RC snubber (R4, C10, not populated) and power line LC filter (L1, C1). Additional DIM pin conditioning circuitry is implemented to provide the user with more application possibilities like controlling the D2 version with PWM signal through an RC filter at the DIM pin.
Table 2-5 lists the recommended operating conditions for TPS923651/0 EVM.
Table 1-3 lists the electrical performance specifications for TPS923651/0 EVM.
Parameter | Conditions | MIN | TYP | MAX | Units |
|---|---|---|---|---|---|
Input Voltage, VIN | 4.5 | 60 | V | ||
LED Load Voltage | Boost connection | VIN | 60 | V | |
Buck-Boost connection | 0 | 60 - VIN | V | ||
DIM Voltage | All D1 version | 0 | 5 | V | |
All D2 version | 0 | 2 | V | ||
IC Operating Junction Temperature | -40 | 125 | °C |
Parameter | Conditions | MIN | TYP | MAX | Units |
|---|---|---|---|---|---|
| Output Current | All TPS923651 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) | 1 | A | ||
| All TPS923650 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) | 0.5 | A | |||
Input Current | All TPS923651 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) in normal working conditions | 3.6 | A | ||
| All TPS923650 EVM (For D1 version, DIM = 3.3VDC. For D2 version, DIM = 2VDC) in normal working conditions | 1.8 | A |