SLUUD69 December 2024 TPS923650 , TPS923651
PRODUCTION DATA
LED common cathode connection
Integrated 300mΩ MOSFET
Typical current limit (1.6A / 3.2A)
Switching frequency (400kHz / 1MHz)
Advanced dimming options:
D1 for PWM dimming
D2 for Analog dimming
Full protection features:
LED open and short protection
Switching FET open and short protection
External component failure protection
Cycle-by-cycle current limit
Thermal shutdown
Package: WSON-8, HVSSOP-8, SOT583