SLVA488B January 2014 – January 2021 DRV8434 , DRV8811 , DRV8818 , DRV8821 , DRV8824 , DRV8825
During run time, it is possible to change the speed and incur in further acceleration or deceleration as deemed by the application. When the command SpeedUpdate is issued, the firmware checks to see whether the new DesiredSpeed is larger or smaller than the ActualStepperSpeed. The result of this operation configures the Acceleration Deceleration engine accordingly.