SLVAFH1A December   2022  – December 2023 TPS62933 , TPS62933F , TPS62933O , TPS62933P

 

  1.   1
  2.   Create an Inverting Power Supply Using a TPS6293x Buck Converter With Internal Compensation
  3.   Trademarks
  4. 1Configuring the Buck Converter for Inverting Buck-Boost Topology Application
  5. 2Choosing the Correct Buck Converter for Inverting Power Application
    1. 2.1 Output Voltage Range
    2. 2.2 Input Voltage Range
    3. 2.3 Output Current Range
  6. 3Selecting Applicable External Components for Inverting Power Application
    1. 3.1 Resistor Divider
    2. 3.2 Inductor and Output Capacitor Selection
      1. 3.2.1 Inductor Selection
        1. 3.2.1.1 Output Current
        2. 3.2.1.2 Inductor Current Ripple
      2. 3.2.2 Output Capacitor Selection
        1. 3.2.2.1 Large Load Transient
        2. 3.2.2.2 Output Ripple Voltage
    3. 3.3 Input Capacitors
    4. 3.4 Bypass Capacitor
    5. 3.5 Enabling and Adjusting UVLO
  7. 4Experimental Results
  8. 5Summary
  9. 6References
  10. 7Revision History

Abstract

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current. The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components. This application report describes the TPS62933 device in an inverting buck-boost topology, for use in low-current negative rails for an operational amplifier, optical module biasing, or line drivers and other low-power applications. This application report also discusses how to choose an output LC filter in the buck-boost topology to achieve applicable transient and steady performance.