SLVAFH1A December   2022  – December 2023 TPS62933 , TPS62933F , TPS62933O , TPS62933P

 

  1.   1
  2.   Create an Inverting Power Supply Using a TPS6293x Buck Converter With Internal Compensation
  3.   Trademarks
  4. 1Configuring the Buck Converter for Inverting Buck-Boost Topology Application
  5. 2Choosing the Correct Buck Converter for Inverting Power Application
    1. 2.1 Output Voltage Range
    2. 2.2 Input Voltage Range
    3. 2.3 Output Current Range
  6. 3Selecting Applicable External Components for Inverting Power Application
    1. 3.1 Resistor Divider
    2. 3.2 Inductor and Output Capacitor Selection
      1. 3.2.1 Inductor Selection
        1. 3.2.1.1 Output Current
        2. 3.2.1.2 Inductor Current Ripple
      2. 3.2.2 Output Capacitor Selection
        1. 3.2.2.1 Large Load Transient
        2. 3.2.2.2 Output Ripple Voltage
    3. 3.3 Input Capacitors
    4. 3.4 Bypass Capacitor
    5. 3.5 Enabling and Adjusting UVLO
  7. 4Experimental Results
  8. 5Summary
  9. 6References
  10. 7Revision History

Bypass Capacitor

The TPS62933 device needs a tightly coupled, ceramic bypass capacitor, connected to the VIN and GND pin of the device. Because the device GND is the power supply output voltage, the voltage rating of the capacitor must be greater than the differences in the maximum input and output voltage of the power supply. The voltage of the VIN to GND pin is at least the VOUT voltage, and the input capacitor and output capacitor in series can supply the VIN and GND pin of the TPS62933 device, so there is no need to add another 10-µF capacitor from the VIN pin to GND in this case. Another 0.1-µF capacitor can be added as a bypass capacitor to clear high-frequency noise.