SLVAFH1A December   2022  – December 2023 TPS62933 , TPS62933F , TPS62933O , TPS62933P

 

  1.   1
  2.   Create an Inverting Power Supply Using a TPS6293x Buck Converter With Internal Compensation
  3.   Trademarks
  4. 1Configuring the Buck Converter for Inverting Buck-Boost Topology Application
  5. 2Choosing the Correct Buck Converter for Inverting Power Application
    1. 2.1 Output Voltage Range
    2. 2.2 Input Voltage Range
    3. 2.3 Output Current Range
  6. 3Selecting Applicable External Components for Inverting Power Application
    1. 3.1 Resistor Divider
    2. 3.2 Inductor and Output Capacitor Selection
      1. 3.2.1 Inductor Selection
        1. 3.2.1.1 Output Current
        2. 3.2.1.2 Inductor Current Ripple
      2. 3.2.2 Output Capacitor Selection
        1. 3.2.2.1 Large Load Transient
        2. 3.2.2.2 Output Ripple Voltage
    3. 3.3 Input Capacitors
    4. 3.4 Bypass Capacitor
    5. 3.5 Enabling and Adjusting UVLO
  7. 4Experimental Results
  8. 5Summary
  9. 6References
  10. 7Revision History

Inductor and Output Capacitor Selection

The inductor and output capacitor must be selected based on the needs of the application and the stability criteria of the device. The selection criterion for the inductor and output capacitor are different from the buck converter.