SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL[1:0] | GGP2_MUX[2:0] | GGP1_MUX[2:0] | |||||
R | R/W | R/W | |||||
-- | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:6 | NIL[1:0] | R | 00 | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
|||
5:3 | GGP2_MUX[2:0] | R/W | 000 | Data source selection for GGP2 output. 000 : GGP2 data source is D1. 001 : GGP2 data source is D1A. 010 : GGP2 data source is D2. 011 : GGP2 data source is D2A. 100 : GGP2 data source is D3. 101 : GGP2 s low. 110 : GGP2 is high. 111 : GGP2 is high. |
|||
2:0 | GGP1_MUX[2:0] | R/W | 000 | Data source selection for GGP1 output. 000 : GGP1 data source is D1. 001 : GGP1 data source is D1A. 010 : GGP1 data source is D2. 011 : GGP1 data source is D2A. 100 : GGP1 data source is D3. 101 : GGP1 s low. 110 : GGP1 is high. 111 : GGP1 is high. |