SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL | C4_PRESET[1:0] | C3_PRESET[1:0] | D3_PRESET | D2_PRESET | D1_PRESET | ||
R | R/W | R/W | R/W | R/W | R/W | ||
-- | OTP | OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7 | NIL | R | 0 | This bit is not implemented in hardware. During write operations data for this bit is ignored. During read operations 0 is returned. |
|||
6:5 | C4_PRESET[1:0] | R/W | 00 | C4 preset for GCK7-8 00 : LOW 01 : HiZ 10 : charge sharing 11 : HIGH |
|||
4:3 | C3_PRESET[1:0] | R/W | 00 | C3 preset for GCK5-6 00 : LOW 01 : HiZ 10 : charge sharing 11 : HIGH |
|||
2 | D3_PRESET | R/W | 0 | D3 preset for GSP, GCP, VSS and GGP outputs 0 : LOW 1 : HIGH |
|||
1 | D2_PRESET | R/W | 0 | D2 preset for GSP, GCP, VSS and GGP outputs 0 : LOW 1 : HIGH |
|||
0 | D1_PRESET | R/W | 0 | D1 preset for GSP, GCP, VSS and GGP outputs 0 : LOW 1 : HIGH |