SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
In STANDBY state all level shifter output stages are in a HiZ state. All functions, including the sequencer program memory, can be configured via the I2C interface. The device remains in STANDBY state as long as the LS_CNTRL pin is low, VGH, VGL1 and VGL2 are not powered up and the WRITE bit to program the non-volatile memory has not been set.