SLVSE46A November 2017 – January 2018
PRODUCTION DATA.
Back to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GCK8_MUX[1:0] | GCK7_MUX[1:0] | GCK6_MUX[1:0] | GCK5_MUX[1:0] | ||||
R/W | R/W | R/W | R/W | ||||
OTP | OTP | OTP | OTP |
LEGEND: R/W = Read/Write; R = Read only ; -- = No NVM option; ROM = Read Only Memory; OTP = One Time Programmable; EEPROM = EEPROM |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:6 | GCK8_MUX[1:0] | R/W | 00 | Data source selection for GCK8 output. 00 : GCK8 data source is C4. 01 : GCK8 data source is C4A. 10 : GCK8 is low. 11 : GCK8 is high. |
|||
5:4 | GCK7_MUX[1:0] | R/W | 00 | Data source selection for GCK7 output. 00 : GCK7 data source is C4. 01 : GCK7 data source is C4A. 10 : GCK7 is low. 11 : GCK7 is high. |
|||
3:2 | GCK6_MUX[1:0] | R/W | 00 | Data source selection for GCK6 output. 00 : GCK6 data source is C3. 01 : GCK6 data source is C3A. 10 : GCK6 is low. 11 : GCK6 is high. |
|||
1:0 | GCK5_MUX[1:0] | R/W | 00 | Data source selection for GCK5 output. 00 : GCK5 data source is C3. 01 : GCK5 data source is C3A. 10 : GCK5 is low. 11 : GCK5 is high. |