SLVSJM6 November   2025 MSPM0G5187

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  AES_ERR_01
    2. 6.2  CPU_ERR_02
    3. 6.3  CPU_ERR_03
    4. 6.4  FLASH_ERR_03
    5. 6.5  FLASH_ERR_04
    6. 6.6  FLASH_ERR_05
    7. 6.7  FLASH_ERR_08
    8. 6.8  GPIO_ERR_05
    9. 6.9  GPIO_ERR_06
    10. 6.10 KEYSTORE_ERR_01
    11. 6.11 PMCU_ERR_13
    12. 6.12 RST_ERR_01
    13. 6.13 SYSCTL_ERR_01
    14. 6.14 SYSCTL_ERR_02
    15. 6.15 SYSCTL_ERR_03
    16. 6.16 SYSCTL_ERR_04
    17. 6.17 SYSOSC_ERR_01
    18. 6.18 SYSOSC_ERR_02
    19. 6.19 SYSPLL_ERR_01
    20. 6.20 TIMER_ERR_04
    21. 6.21 TIMER_ERR_06
    22. 6.22 TIMER_ERR_07
    23. 6.23 UNICOMMI2CC_ERR_01
    24. 6.24 UNICOMMI2CT_ERR_01
    25. 6.25 UNICOMMI2CT_ERR_02
    26. 6.26 UNICOMMI2CT_ERR_03
    27. 6.27 UNICOMMSPI_ERR_01
    28. 6.28 UNICOMMUART_ERR_01
    29. 6.29 UNICOMMUART_ERR_02
    30. 6.30 UNICOMMUART_ERR_03
    31. 6.31 UNICOMMUART_ERR_04
    32. 6.32 UNICOMMUART_ERR_05
    33. 6.33 UNICOMMUART_ERR_06
    34. 6.34 UNICOMMUART_ERR_07
    35. 6.35 UNICOMMUART_ERR_08
    36. 6.36 UNICOMMUART_ERR_09
    37. 6.37 UNICOMMUART_ERR_10
    38. 6.38 UNICOMMUART_ERR_11
  9. 7Trademarks
  10. 8Revision History

UNICOMMUART_ERR_06

UNICOMMUART Module

Category

Functional

Function

Inconsistent STOP bit length causing RTOUT/LTOUT period computation issues

Description

On receiver side the function state machine is designed in such a way that the state goes from stop bit to idle at the mid of the stop bit, this causes RTOUT counter to start counting before it should actually have started. This leads to incorrect RTOUT period and RTOUT interrupt comes earlier than expected.

Workaround

Add compensation with a half stop bit period to the RTOUT counter