SLVUBI2A July 2018 – October 2020
The TPS650330-Q1 EVM contains 30 test points for various measurements. Trace assignments to the test points are shown in Table 5-1. For reference, Figure 5-1 demonstrates the test point locations on the EVM.
| Test Point Number | Associated Trace |
|---|---|
| TP1 | SCL |
| TP2 | VREG |
| TP3 | GPIO |
| TP4 | Buck 1 Output |
| TP5 | VBUS |
| TP6 | SDA |
| TP7 | V1P8_INT |
| TP8 | nINT |
| TP9 | PMIC LDO Input |
| TP10 | SEQ |
| TP11 | nRSTOUT |
| TP12 | Buck 2 Output |
| TP13 | Buck 2 Input |
| TP14 | VIO |
| TP15 | Buck 3 Output |
| TP16 | Buck 3 Input |
| TP17 | PMIC LDO Output |
| TP18 | Buck 1 Input |
| TP19 | GND |
| TP20 | GND |
| TP21 | USBD_N |
| TP22 | GND |
| TP23 | GND |
| TP24 | VSYS |
| TP25 | GND |
| TP26 | GND |
| TP27 | GND |
| TP28 | GND |
| TP29 | USBD_P |
| TP30 | GND |
Figure 5-1 TPS650330-Q1 EVM Test Point Locations