SLVUBM1C January   2019  – January 2021 TPS65994AD

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
      1.      7
      2.      8
      3.      9
        1.       10
      4.      11
      5.      12
      6.      13
      7.      14
      8.      15
      9.      16
      10.      17
      11.      18
      12.      19
    2.     20
      1.      21
      2.      22
  6.   23
    1.     24
    2.     25
  7.   26
    1.     27
    2.     28
  8.   29
    1.     30
      1.      31
      2.      32
      3.      33
        1.       34
  9.   35
    1.     36
    2.     37
  10.   38
  11.   39
  12.   40
  13.   41
  14.   42
  15.   43
  16.   44

TPS65994QFNEVM Bill of Materials

Table 14-1 lists the EVM bill of materials.

Table 14-1 TPS65994QFNEVM Bill of Materials
Designator QTY Value Description Package Reference Part Number Manufacturer
!PCB1 1 Printed Circuit Board PSIL127 Any
C1, C13 2 1uF CAP, CERM, 1 uF, 35 V, ±±10%, X5R, 0402 0402 GRM155R6YA105KE11D MuRata
C3, C4, C8, C9 4 220pF CAP, CERM, 220 pF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0201 0201 CGA1A2X7R1H221K030BA TDK
C5, C10, C11 3 10uF CAP, CERM, 10 uF, 10 V, ±20%, X5R, 0402 0402 CL05A106MP5NUNC Samsung Electro-Mechanics
C6, C7 2 10uF CAP, CERM, 10 uF, 25 V, ±20%, X5R, 0603 0603 GRM188R61E106MA73D MuRata
C14, C38, C39, C40, C41, C43, C45 7 0.1uF CAP, CERM, 0.1 uF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, 0402 0402 CGA2B3X7R1H104K050BB TDK
C15, C16, C17, C18 4 22uF CAP, CERM, 22 uF, 25 V, ±20%, X5R, 0805 0805 GRM21BR61E226ME44L MuRata
C19, C20 2 0.1uF CAP, CERM, 0.1 uF, 35 V, ±10%, X5R, 0402 0402 GMK105BJ104KV-F Taiyo Yuden
C21, C22, C23, C24 4 100uF CAP, TA, 100 uF, 6.3 V, ±20%, 0.015 ohm, SMD 3528-21 T520B107M006ATE015 Kemet
C25, C26 2 4.7uF CAP, CERM, 4.7 uF, 6.3 V, ±20%, X5R, 0402 0402 GRM155R60J475ME87D MuRata
C27, C28, C29, C30 4 47uF CAP, CERM, 47 uF, 10 V, ±20%, X5R, 1206 1206 C3216X5R1A476M160AB TDK
C31_PA, C31_PB 2 4.7uF CAP, CERM, 4.7 uF, 35 V, ±10%, X5R, 0603 0603 GRM188R6YA475KE15D MuRata
C32_PA, C32_PB, C33_PA, C33_PB, C34_PA, C34_PB, C35_PA, C35_PB, C49 9 0.01uF CAP, CERM, 0.01 uF, 50 V, ±5%, X7R, 0402 0402 C0402C103J5RACTU Kemet
C36_PA, C36_PB 2 1uF CAP, CERM, 1 uF, 6.3 V, ±20%, X5R, 0201 0201 GRM033R60J105MEA2D MuRata
C37_PA, C37_PB 2 0.1uF CAP, CERM, 0.1 uF, 100 V,±10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCJ188R72A104KA01D MuRata
C42, C44 2 4.7uF CAP, CERM, 4.7 uF, 10 V, ±20%, X5R, 0402 0402 C1005X5R1A475M050BC TDK
C46 1 180pF CAP, CERM, 180 pF, 50 V, ±5%, C0G/NP0, 0603 0603 06035A181JAT2A AVX
C47, C48 2 10pF CAP, CERM, 10 pF, 50 V, ±5%, C0G/NP0, 0603 0603 06035A100JAT2A AVX
D1, D2, D14, D16, D17, D18, D19, D20, D21, D22, D23, D24, D25 13 White LED, White, SMD 0402, White LW QH8G-Q2S2-3K5L-1 OSRAM
D3 1 24V Diode, TVS, Bi, 24 V, 70 Vc, SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark SOD323, 2-Leads, Body 1.9x1.45mm, No Polarity Mark PESD24VL1BA,115 NXP Semiconductor
D4 1 Blue LED, Blue, SMD LED_0603 150060BS75000 Wurth Elektronik
D5_PA, D5_PB 2 30V Diode, Schottky, 30 V, 2 A, 2-XFDFN 2-XFDFN NSR20F30NXT5G ON Semiconductor
D6_PA, D6_PB, D7_PA, D7_PB, D8_PA, D8_PB, D9_PA, D9_PB, D10_PA, D10_PB, D11_PA, D11_PB, D12_PA, D12_PB, D13_PA, D13_PB 16 1-Channel ESD Protection Diode for USB Type-C and Thunderbolt 3, DPL0002A (X2SON-2) DPL0002A TPD1E01B04DPLR Texas Instruments
D15 1 1-Channel ESD Protection Diode With Low Dynamic Resistance and Low Clamping Voltage, DPY0002A (X1SON-2) DPY0002A TPD1E1B04DPYR Texas Instruments
J1 1 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
J2 1 Receptacle, 2.54mm, 4x2, Gold, TH Receptacle, 2.54mm, 4x2, TH SSQ-104-03-G-D Samtec
J3 1 Header, 100mil, 2x1, Gold, TH Sullins 100mil, 1x2, 230 mil above insulator PBC02SAAN Sullins Connector Solutions
J4 1 Connector, DC Power Jack, R/A, 3 Pos, TH Power connector JPD1135-509-7F Foxconn
J5_PA, J5_PB 2 Receptacle, USB 3.1 Type C, R/A, Gold, SMT Receptacle, USB 3.1 Type C, R/A, SMT DX07S024JJ2R1300 JAE Electronics
J6 1 Header, 2.54 mm, 4x1, Gold, TH Header, 2.54mm, 4x1, TH 61300411121 Wurth Elektronik
J7 1 Connector, Receptacle, USB Micro B, R/A, SMT Connector, Receptacle, USB Micro B, R/A, SMT 10118193-0001LF FCI
J8, J9 2 Socket, 0.8mm, 20x2, Gold, SMT Socket, 0.8mm, 20x2, Gold, SMT LSEM-120-03.0-F-DV-A-N-K-TR Samtec
J10, J11 2 Receptacle, 12x2, 2.54mm, Gold, TH Receptacle, 12x2, 2.54mm, TH SSW-112-01-G-D Samtec
J12 1 Header, 100mil, 5x2, Tin, TH Header, 5x2, 100mil, Tin PEC05DAAN Sullins Connector Solutions
L1 1 3.3uH Inductor, Shielded Drum Core, Superflux, 3.3 uH, 8 A, 0.0096 ohm, SMD 6.9x4.8x6.9mm 744314330 Wurth Elektronik
L2 1 2.2uH Inductor, Shielded Drum Core, Powdered Iron, 2.2 uH, 3.25 A, 0.051 ohm, SMD 4.45x1.8x4.06mm 74437324022 Wurth Elektronik
L3_PA, L3_PB 2 22 ohm Ferrite Bead, 22 ohm @ 100 MHz, 6 A, 0805 0805 742792021 Wurth Elektronik
L4 1 26 ohm Ferrite Bead, 26 ohm @ 100 MHz, 6.5 A, 0603 0603 74279228260 Wurth Elektronik
Q1, Q2 2 30V MOSFET, 2-CH, N-CH, 30 V, A, YJG0010A (PICOSTAR-10) YJG0010A CSD87501L Texas Instruments
Q3, Q4 2 30V MOSFET, 2-CH, N-CH, 30 V, 20 A, DQZ0008A (LSON-CLIP-8) DQZ0008A CSD87330Q3D Texas Instruments
Q5, Q6, Q7, Q8, Q9, Q10, Q11, Q12, Q13, Q14 10 20V MOSFET, N-CH, 20 V, 0.5 A, YJM0003A (PICOSTAR-3) YJM0003A CSD15380F3 Texas Instruments
R1, R15, R86, R87, R88, R89, R90, R97, R98, R99, R100, R101, R123 13 10k RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0JNED Vishay-Dale
R2, R3, R5, R6, R8, R9 6 2.20k RES, 2.20 k, 1%, 0.05 W, 0201 0201 CRCW02012K20FKED Vishay-Dale
R4, R7, R10, R23, R25, R26, R27 7 10.0k RES, 10.0 k, 1%, 0.05 W, 0201 0201 CRCW020110K0FKED Vishay-Dale
R11, R20 2 499k RES, 499 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402499KFKED Vishay-Dale
R12, R21 2 59.0k RES, 59.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040259K0FKED Vishay-Dale
R13, R22 2 249k RES, 249 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402249KFKED Vishay-Dale
R14, R24 2 976k RES, 976 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402976KFKED Vishay-Dale
R16, R28 2 40.2k RES, 40.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040240K2FKED Vishay-Dale
R30 1 100k RES, 100 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW0402100KFKED Vishay-Dale
R31, R32 2 2.2 RES, 2.2, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04022R20JNED Vishay-Dale
R33 1 6.49k RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04026K49FKED Vishay-Dale
R34 1 15.4k RES, 15.4 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040215K4FKED Vishay-Dale
R36 1 51.1k RES, 51.1 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040251K1FKED Vishay-Dale
R37 1 47.5k RES, 47.5 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040247K5FKED Vishay-Dale
R38, R39, R44_PA, R44_PB, R45_PA, R45_PB, R49, R50, R51, R52, R53, R54, R65, R70, R71, R72, R75, R77, R78, R79, R80, R81, R82, R83, R84, R85, R102, R103, R104, R107, R108, R109, R110, R111, R112, R113, R114, R115, R120, R121, R122 41 0 RES, 0, 5%, 0.05 W, 0201 0201 CRCW02010000Z0ED Vishay-Dale
R40, R41, R42, R46, R47, R48, R57, R58 8 10.0k RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0FKED Vishay-Dale
R43_PA, R43_PB 2 100k RES, 100 k, 1%, 0.05 W, 0201 0201 CRCW0201100KFKED Vishay-Dale
R55 1 4.75k RES, 4.75 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04024K75FKED Vishay-Dale
R56 1 1.00k RES, 1.00 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04021K00FKED Vishay-Dale
R59, R60, R61, R62, R63, R64 6 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R92, R94, R117, R119 4 100k RES, 100 k, 1%, 0.1 W, 0603 0603 CRCW0603100KFKEA Vishay-Dale
R95, R96 2 3.83k RES, 3.83 k, 1%, 0.05 W, 0201 0201 CRCW02013K83FKED Vishay-Dale
S2, S3 2 DIP Switch, SPST 4Pos, Slide, SMT 6.2x2.0x6.2mm TDA04H0SB1 C&K Components
S4 1 SWITCH TACTILE SPST-NO 0.05A 12V 3x1.6x2.5mm B3U-1000P Omron Electronic Components
S5 1 Switch, Slide, SPST, Top Slide, SMT Switch, Single Top Slide, 2.5x8x2.5mm CHS-01TB Copal Electronics
SH-J1, SH-J2, SH-J3, SH-J4, SH-J5, SH-J6 6 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
TP1, TP4, TP5, TP6, TP7, TP10, TP11, TP12, TP13, TP14, TP15, TP16 12 Test Point, Miniature, SMT Test Point, Miniature, SMT 5019 Keystone
U1 1 Dual Port USB Type-C and USB PD Controller with Integrated Source Power Switches VQFN48 Texas instruments
U2 1 256 kb I2C CMOS Serial EEPROM, SOIC-8 SOIC-8 CAT24C256WI-G ON Semiconductor
U3 1 Dual Synchronous Step-Down Controller with 5-V and 3.3-V LDOs, RUK0020B (WQFN-20) RUK0020B TPS51225RUKR Texas Instruments
U4_PA, U4_PB 2 22-V Precision Surge Protection Clamp, DRV0006A (WSON-6) DRV0006A TVS2200DRVR Texas Instruments
U5_PA, U5_PB 2 USB Type-C Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection, RUK0020B (WQFN-20) RUK0020B TPD6S300ARUKR Texas Instruments
U6 1 Tiva C Series Microcontroller, 256 KB Flash, 32 KB SRAM, 12 Bit, 12 Channels, -40 to 105 degC, 64-Pin LQFP (PM), Green (RoHS & no Sb/Br), Tape and Reel PM0064A TM4C123GH6PMTR Texas Instruments
U7 1 ESD Protection Array for High-Speed Data Interfaces, 2 Channels, -40 to +85 degC, 3-pin SOT (DRT), Green (RoHS & no Sb/Br) DRT0003A TPD2E009DRTR Texas Instruments
U8 1 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer / Demultiplexer Switch with Single Enable, 6 ohm RON, 2.5 to 3.3V, -40 to 85 degC, 10-Pin UQFN (RSE), Green (RoHS & no Sb/Br) RSE0010A TS3USB221RSER Texas Instruments
Y1 1 Crystal, 16 MHz, 8pF, SMD 3.2x0.75x2.5mm NX3225GA-16.000M-STD-CRG-1 NDK
C2, C12 0 150pF CAP, CERM, 150 pF, 50 V, ±10%, X7R, 0201 0201 GRM033R71H151KA12D MuRata
FID1, FID2, FID3, FID4, FID5, FID6 0 Fiducial mark. There is nothing to buy or mount. N/A N/A N/A
R17, R18, R19 0 10.0k RES, 10.0 k, 1%, 0.05 W, 0201 0201 CRCW020110K0FKED Vishay-Dale
R29, R35 0 0 RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R66, R67 0 0 RES, 0, 5%, 0.063 W, 0402 0402 CRCW04020000Z0ED Vishay-Dale
R68, R69, R73, R74, R76, R105, R106 0 0 RES, 0, 5%, 0.05 W, 0201 0201 CRCW02010000Z0ED Vishay-Dale
R91, R93, R116, R118 0 100k RES, 100 k, 1%, 0.1 W, 0603 0603 CRCW0603100KFKEA Vishay-Dale