SLVUBM1C January   2019  – January 2021 TPS65994AD

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
    1.     6
      1.      7
      2.      8
      3.      9
        1.       10
      4.      11
      5.      12
      6.      13
      7.      14
      8.      15
      9.      16
      10.      17
      11.      18
      12.      19
    2.     20
      1.      21
      2.      22
  6.   23
    1.     24
    2.     25
  7.   26
    1.     27
    2.     28
  8.   29
    1.     30
      1.      31
      2.      32
      3.      33
        1.       34
  9.   35
    1.     36
    2.     37
  10.   38
  11.   39
  12.   40
  13.   41
  14.   42
  15.   43
  16.   44

Resetting Behavior

Improper configurations and shorts can cause a USB Type-C PD system to constantly reset. The following checks should be used to debug these types of issues:

  • Verify that the essential power paths have the correct voltages:
    • System_3V3 and System_5V
    • System Power: 20 V (or the appropriate configured voltage)
  • Probe VBUS, CC1, and CC2 to check for any anomalies.
  • When there is a short on VBUS, the initial 5 V on VBUS is not present
  • Check for a small spike on VBUS during a plug event to verify that the PP or PP_EXT switch is closed and is then opened, once an overcurrent condition is detected.