SLVUBX5B August 2023 – February 2024 TPS25762-Q1 , TPS25772-Q1
The TPS2576x-Q1 and TPS2577x-Q1 device family is user-configurable and can support a wide range of operational modes to meet specific use-case requirements. This programmable flexibility enables the same hardware design to support different requirements without changes to the physical hardware. Hardware system design of the TPS25762Q1EVM and TPS25772Q1EVM include connection of an EEPROM memory to the TPS2576x-Q1 or TPS2577x-Q1 device through an I2C interface.
Application-specific device configuration and programming can be accomplished using the TPS257XX-Q1-GUI. This graphical user interface tool is configurable based on user requirements and generates corresponding binary files that can be downloaded into the EEPROM through an I2C interface. The GUI inherently supports the ability to update hardware using a USB endpoint connection, a mode typically used post-production once hardware has been deployed.