System Power Management (SPM)
parameters can be configured in this page. Three SPM policies available:
- Assured Power - Maximum Init
Power
- Initially allocates
maximum power per port without power sharing
- Assured Power - Minimum Init
Power
- Initially allocates
minimum power per port without power sharing
- Shared Capacity - Fair Share
Power Policy
- Enables power sharing
between ports (only applicable in a two port system)
- When selected, an option
to enable or disable blind sink support is active.
- When blind sink support
is enabled, an additional option to enable or disable "Max Power" is
active. This will enable the charging port to offer max power to the
sink regardless of behavior.
This feature works in conjunction with
the configured port power parameters.
For more information regarding SPM,
see the TPS2576x/TPS2577x-Q1 Source Power Policy Management.