SLVUCN5A July 2023 – February 2024 TPS7H6003-SP
Name | Test Points/Connectors | Voltage Rating | Approximate Current Draw |
---|---|---|---|
PVIN | J1/J2 | 14V /45V/ 150V depending on device | 50mA |
DVIN | J5 | 0-14 V | 20mA |
PWM_LI | Pin 1 of J9 | 0-14 V | 10mA |
EN_HI | Pin 4 of J9 | 0-14 V | 10mA |