SLVUCN5A July 2023 – February 2024 TPS7H6003-SP
Designator | Qty | Value | Description | Package Reference | Part Number TPS7H6003EVM-CVAL | TPS7H6013EVM-CVAL Alternate Part | TPS7H6023EVM-CVAL Alternate Part | Manufacturer |
---|---|---|---|---|---|---|---|---|
!PCB1 | 1 | Printed Circuit Board | LP079 | Any | ||||
C1, C2, C3, C4, C5, C6, C7, C8, C9 | 9 | 0.1uF | CAP, CERM, 0.1uF, 250V, +/- 10%, X7R, 1206 | 1206 | GRM31CR72E104KW03L | MuRata | ||
C10 | 1 | 1uF | CAP, CERM, 1uF, 250V, +/- 10%, X7R, 1825 | 1825 | 1825PC105KAT1A | AVX | ||
C11 | 1 | 2.2uF | CAP, CERM, 2.2uF, 250V, +/- 20%, X7R, AEC-Q200 Grade 1, 6x5x5mm | 6x5x5mm | CKG57NX7R2E225M500JH | TDK | ||
C12, C13, C15 | 3 | 1uF | CAP, CERM, 1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | 08055C105K4Z2A | AVX | ||
C14 | 1 | 0.1uF | CAP, CERM, 0.1µF, 50V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | C0603C104K5RACAUTO | Kemet | ||
D1, D3 | 2 | 200V | Diode, Schottky, 200V, 1A, SMA | SMA | SS1200-LTP | Micro Commercial Components | ||
D2 | 1 | 12V | Diode, Zener, 12V, 500mW, AEC-Q101, SOD-123 | SOD-123 | BZT52B12-E3-08 | Vishay-Semiconductor | ||
D4 | 1 | 200V | Diode, Schottky, 200V, 10A, TH | TO-220AB | MBR20200CTTU | Fairchild Semiconductor | ||
H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |||
H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |||
J1, J2, J13, J16 | 4 | Standard Banana Jack, Uninsulated, 8.9mm | Keystone575-8 | 575-8 | Keystone | |||
J3, J4, J8, J10, J12, J14 | 6 | Header, 2.54mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | GBC02SAAN | Sullins Connector Solutions | |||
J5 | 1 | Terminal Block, 2.54mm, 2x1, Brass, TH | Terminal Block, 2.54mm, 2-pole, Brass, TH | OSTVN02A150 | On-Shore Technology | |||
J6, J15 | 2 | Connector, SMA, TH | SMA | 142-0701-201 | Cinch Connectivity | |||
J7, J11 | 2 | Compact Probe Tip Circuit Board Test Points, TH, 25 per | TH Scope Probe | 131-5031-00 | Tektronix | |||
J9 | 1 | Header, 100mil, 4x1, Tin, TH | Header, 4x1, 100mil, TH | 5-146278-4 | TE Connectivity | |||
Q1, Q2 | 2 | N-Channel 200V 48A (Ta) Surface Mount 7-QFN (3x5) | QFN7 | EPC2307ENGRT | EPC2206 | EPC2066 | EPC | |
R1, R7 | 2 | 100 | RES, 100, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07100RL | Yageo | ||
R2, R3, R10, R11 | 4 | 2 | RES, 2.00, 1%, 0.125 W, 0603 | 0603 | MCT06030C2008FP500 | Vishay/Beyschlag | ||
R4, R8, R9 | 3 | 10.0k | RES, 10.0 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-103-B-T5 | Susumu Co Ltd | ||
TP1, TP2, TP3, TP4, TP5, TP6 | 6 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone Electronics | |||
TP9, TP10, TP11 | 3 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone | |||
U1 | 1 | Radiation-Hardness-Assured 200V, 1.5A 3A, Half Bridge GaN FET Gate Driver | CFP48 | TPS7H6003/EM | TPS7H6013/EM | TPS7H6023/EM | Texas Instruments | |
FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
R5, R6 | 0 | 0 | RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RMCF0603ZT0R00 | Stackpole Electronics Inc |