SLVUCN5A July 2023 – February 2024 TPS7H6003-SP
The TPS7H60X3EVM-CVAL has the following ratings.
Name | Test Points/Connectors | TPS7H6003EVM-CVAL | TPS7H6013EVM-CVAL | TPS7H6023EVM-CVAL |
---|---|---|---|---|
PVIN | J1/J2 | 0-150 V | 0-45 V | 0-14 V |
DVIN | J5 | 0-14 V | 0-14 V | 0-14 V |
PWM_LI | Pin 1 of J9 | 0-14 V | 0-14 V | 0-14 V |
EN_HI | Pin 4 of J9 | 0-14 V | 0-14 V | 0-14 V |
Temperature | N/A | 25 C | 25 C | 25 C |
The following connections are used to switch between different input connectors for the input waveform.
TPS7H60X3 Input | Connection | Connector |
---|---|---|
EN_HI | Pin 4 of J9 | J8 |
EN_HI | J6 | J4 |
EN_HI | BP5L | J3 |
PWM_LI | Pin 1 of J9 | J10 |
PWM_LI | J6 | J12 |
PWM_LI | J15 | J14 |
The following edits have to be made to switch between PWM mode and IIM mode.
Component Name | PWM Mode | IIM Mode (interlock disabled) | IIM Mode (interlock enabled) |
---|---|---|---|
R5 | Not Fitted | 0 Ohm | Not Fitted |
R6 | Not Fitted | Not Fitted | 0 Ohm |
R8 | Used to set dead time | 100 kOhm to 220 kOhm | Not Fitted |
R9 | Used to set dead time | Not Fitted | 100 kOhm to 220 kOhm |