SLVUCT4 November   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Test Setup
    2. 2.2 Modification
    3. 2.3 Input Capacitor C8
    4. 2.4 Precautions
  7. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
    3. 3.3 Bill of Materials
  8. 4Additional Information
    1.     Trademarks

Description

The TPS61377 is a high voltage synchronous boost converter which provides a high efficiency and small 2.5 mm × 2.0 mm VQFN package. The TPS61377 has a wide input voltage range of 2.9 V to 23 V and the output voltage covers up to 25 V with 6 A switching current capability. This EVM is designed with 9-V to 16-V input voltage and 24-V output voltage applications. The feedback divider and compensation network can be modified for other application conditions, according to the data sheet.