SLVUCT4 November 2023
| Jumper | Description |
|---|---|
| J1 | Input voltage positive connection |
| J2 | Output voltage positive connection |
| J3 | Input voltage return connection |
| J4 | Output voltage return connection |
| J5 | EN pin input jumper. Place a jumper across EN and H to turn on the IC. Place a jumper across EN and L to turn off the IC. |
| J6 | MODE pin input jumper. Place a jumper across MODE and H to set the device in forced PWM mode. Put the jumper across MODE and L to set the device in auto PFM mode. |
| TP1 | Input voltage positive sensing node for measuring efficiency |
| TP2 | Output voltage positive sensing node for measuring efficiency |
| TP3 | Input voltage negative sensing node for measuring efficiency |
| TP4 | Output voltage negative sensing node for measuring efficiency |
| TP5 | Test point to measure bode plot |
| TP6 (SW) | Test point to measure SW pin waveform |