SLVUCT4
November 2023
1
Description
Features
4
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Test Setup
2.2
Modification
2.3
Input Capacitor C8
2.4
Precautions
3
Hardware Design Files
3.1
Schematic
3.2
PCB Layout
3.3
Bill of Materials
4
Additional Information
Trademarks
2.4
Precautions
CAUTION:
Hot surface.
Contact can cause burns.
Do not touch!