SLVUDH6 September 2025
This evaluation module (EVM) accepts the UCC35341-Q1 as a drop-in, pin-to-pin compatible, 2W variant of the UCC34141-Q1, 1.5W bias module. The UCC34141EVM-116 EVM operates from 5.5VIN to 20VIN and is configured for dual outputs of VDD=18V and VEE= -5V.