SLVUDH6 September 2025
| Ref Des | Qty | Description | Part Number | Mfr |
|---|---|---|---|---|
| PCB1 | 1 | Printed Circuit Board | HVP116 | Any |
| C1, C3, C5 | 3 | CAP, CERM, 0.1µF, 50V, ±10%, X7R, AEC-Q200 Grade 1, 0402 | GCM155R71H104KE02D | MuRata |
| C2, C8 | 2 | CAP, CERM, 10µF, 35V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V106K160AC | TDK |
| C4 | 1 | CAP, CERM, 10pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | CGA2B2C0G1H100D050BA | TDK |
| C6 | 1 | CAP, CERM, 220pF, 50V, ±5%, C0G/NP0, AEC-Q200 Grade 1, 0402 | CGA2B2C0G1H221J050BA | TDK |
| C9 | 1 | CAP, CERM, 2.2µF, 16V, ±10%, X7R, 0805 | C2012X7R1C225K125AB | TDK |
| C13 | 1 | 1µF ±20% 10V Ceramic Capacitor X7R 0402 (1005 Metric) | KAM05CR71A105MH | KYOCERA AVX |
| H1, H2, H3, H4 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | SJ-5303 (CLEAR) | 3M |
| J1, J3 | 2 | Terminal Block, 2x1, 3.81mm, 24-16 AWG, 10A, 300VAC, TH | 691214310002 | Wurth Elektronik |
| J2 | 1 | Header, 100mil, 3x1, Tin, TH | PEC03SAAN | Sullins |
| J4 | 1 | Terminal Block, 3.5mm, 3x1, Tin, TH | 691214110003 | Wurth Elektronik |
| L1 | 1 | Shielded Inductor 3.3µH ±20% 500mA 260mΩ AEC-Q200 SMD 0805 | MLZ2012M3R3HTD25 | TDK |
| R1 | 1 | RES, 4.99k, 1%, 0.1W, AEC-Q200 Grade 0, 0402 | ERJ-2RKF4991X | Panasonic |
| R2 | 1 | RES, 5.11kΩ, 1%, 0.1W, AEC-Q200 Grade 0, 0603 | CRCW06035K11FKEA | Vishay-Dale |
| R5 | 1 | RES, 90.9kΩ, 1%, 0.063W, AEC-Q200 Grade 0, 0402 | CRCW040290K9FKED | Vishay-Dale |
| R6 | 1 | 10kΩ. ±0.1% 0.1W, Chip Resistor 0603 Automotive AEC-Q200 Thin Film | ERA-3AEB103V | Panasonic |
| R7 | 1 | 61.9kΩ, ±0.1% 0.1W, Chip Resistor 0603 Automotive AEC-Q200 Thin Film | ERA-3AEB6192V | Panasonic |
| SH-J1 | 1 | Shunt, 100mil, Gold plated, Black | SNT-100-BK-G | Samtec |
| TP1, TP6, TP8 | 3 | Test Point, Multipurpose, Red, TH | 5010 | Keystone Electronics |
| TP2, TP3, TP7 | 3 | Test Point, Multipurpose, Black, TH | 5011 | Keystone Electronics |
| TP4, TP5 | 2 | Test Point, Multipurpose, Yellow, TH | 5014 | Keystone Electronics |
| U1 | 1 | Automotive 2W, 12V-Vin, 25V-Vout, High Efficiency, High-Density, >5kVRMS, Isolated DC-DC Module | UCC35341QDHARQ1 | Texas Instruments |
| U1 - ALT | 0 | Automotive 1.5W, 12V-Vin, 25V-Vout, High Efficiency, High-Density, >5kVRMS, Isolated DC-DC Module | UCC34141QDHARQ1 | Texas Instruments |
| C10, C11 | 0 | CAP, CERM, 4.7µF, 35V, ±10%, X7R, AEC-Q200 Grade 1, 0805 | CGA4J1X7R1V475K125AC | TDK |
| C12 | 0 | CAP, CERM, 10µF, 35V, ±10%, X7R, AEC-Q200 Grade 1, 1206_190 | CGA5L1X7R1V106K160AC | TDK |
| R3 | 0 | RES, 100kΩ, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | ERJ-2GEJ104X | Panasonic |
| R4 | 0 | RES, 330kΩ, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | ERJ-3EKF3303V | Panasonic |