SLVUDH6 September 2025
Figure 3‑1 shows the EVM electrical schematic. Upon receiving the EVM, U1 must be removed and replaced with UCC35341-Q1 and R1 must be removed and replaced with 4.99kΩ. The necessary component changes are summarized in Table 4 using recommended orderable part numbers shown in Table 5. R3-4 and C10-12 are intentionally unpopulated as indicated by a red X, placed directly over the component.
| Ref Des | Was | Now |
|---|---|---|
| U1 | UCC34141-Q1 | UCC35341-Q1 |
| R1 | 10kΩ, 1%, 0402 | 4.99kΩ, 1%, 0402 |
Figure 3-1 Schematic (UCC35341 Variant)