SLYU050B June 2020 – July 2021 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1
Table 5-1 provides the parts list for the EVM.
| Designator | Quantity | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SENS053 | Any | ||
| C1, C2, C3, C4, C5, C6, C7, C9, C11, C13, C14, C15, C16, C17 | 14 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, ±10%, X7R, 0603 | 0603 | 885012206071 | Wurth Elektronik |
| C8, C10, C12 | 3 | 5600pF | CAP, CERM, 5600 pF, 25 V, ±10%, X7R, 0402 | 0402 | CL05B562KA5NNNC | Samsung Electro-Mechanics |
| D1, D2, D3, D4, D5, D6, D7, D8, D9, D10, D11, D12, D13, D14, D15, D16, D17, D18, D19, D20 | 20 | RGB | LED, RGB, SMD | 1.6x1.6mm | EAST1616RGBA3 | Everlight |
| D21, D22, D23, D24 | 4 | White | LED, White, SMD | 0805 | VAOL-S8WR4 | Visual Communications Company, LLC |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply | |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone | |
| H9, H10 | 2 | Nylon Pan Head Slotted Screws, 2-56 Thread, 1" Long, Black | 92942A714 | McMASTER-CARR | ||
| H11 | 1 | Plastic fixture to stabalize magnets | BalanceBoard | Stratasys | ||
| H12 | 1 | Kitting Item: Plastic module to test magnet positions | PositionModule | Stratasys | ||
| H13 | 1 | Kitting Item: Hex Standoff Threaded #2-56 Nylon 0.250" (6.35mm) 1/4" | 2053-256-N | RAF Electronic Hardware | ||
| H14 | 1 | Kitting Item: Magnetic Viewing Film. Purchase as needed | MV43 | K&J Magnetics | ||
| H15 | 1 | Kitting Item: 3025010-03; Cable, USB A MALE to Micro B MALE 3'; CDDS 6612041 | 6612041 | Qualtek | ||
| J1 | 1 | Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT | Connector, USB Micro AB | DX4R205JJAR1800 | JAE Electronics | |
| MAG1 | 1 | Multipole Ring Magnet, 10 Poles, Neobond 30M, 2mm Bore Size, Molded | G16-A-079-75-10 | Phoenix America | ||
| MAG2 | 1 | Multipole Ring Magnet, 20 Poles, Neobond 30M, 2mm Bore Size, Molded | G16-A-079-75-20 | Phoenix America | ||
| R1, R2, R27, R28 | 4 | 3.30k | RES, 3.30 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF3301X | Panasonic |
| R3, R4, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R20, R21, R22, R23, R24, R25, R26, R29, R30, R31, R32, R33, R34, R35, R36, R37, R38, R39, R40, R41, R42, R43, R44, R45, R46, R47, R48, R49, R50, R51, R52 | 47 | 10.0k | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT10K0 | Stackpole Electronics Inc |
| R5 | 1 | 470k | RES, 470 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603470KJNEA | Vishay-Dale |
| TP1, TP4, TP5, TP6, TP7, TP8 | 6 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 5015 | Keystone | |
| TP2 | 1 | Test Point, Compact, Black, TH | Black Compact Testpoint | 5006 | Keystone | |
| TP3 | 1 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone | |
| U1 | 1 | TMAG5110, DBV0005A (SOT-23-5) | DBV0005A | TMAG5110B1AQDBVR | Texas Instruments | |
| U2 | 1 | Quadrature Clock Converter, SOIC-8 | SOIC-8 | LS7184N-S | LSI Computer Systems, Inc. | |
| U3, U13 | 2 | High Speed CMOS Logic Presettable Synchronous BCD Decade Up/Down Counter, PW0016A (TSSOP-16) | PW0016A | CD74HC190PWR | Texas Instruments | |
| U4, U14 | 2 | High Speed CMOS Logic 1-of-10 BCD to Decimal Decoder, D0016A (SOIC-16) | D0016A | CD74HC42M | Texas Instruments | |
| U5, U6, U7, U15, U16, U17 | 6 | Low-capacitance, 2:1 (SPDT) 4-channel, powered-off protection switch with 1.8 V logic, RSV0016A (UQFN-16) | RSV0016A | TMUX1574RSVR | Texas Instruments | |
| U8, U12 | 2 | Single Schmitt-Trigger Buffer, YZV0004ADAD, LARGE T&R | YZV0004ADAD | SN74LVC1G17YZVR | Texas Instruments | |
| U9 | 1 | Dual Schmitt-Trigger Inverter, YZP0006ADAD, LARGE T&R | YZP0006ADAD | SN74LVC2G14YZPR | Texas Instruments | |
| U10 | 1 | Single 2-Input Exclusive-OR Gate, YZP0005AEAE, LARGE T&R | YZP0005AEAE | SN74LVC1G86YZPR | Texas Instruments | |
| U11 | 1 | TMAG5111, DBV0005A (SOT-23-5) | DBV0005A | TMAG5111B1AQDBVR | Texas Instruments | |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |