SLYU050B June 2020 – July 2021 TMAG5110 , TMAG5110-Q1 , TMAG5111 , TMAG5111-Q1
This block is used to provide power to the PCB. J1 is a micro-USB connector used to conveniently power the EVM, but a supply may also be used with any of the GND or VCC test points (TP1-TP4). Note that there are also GND and VCC test points at the bottom of the PCB for convenience. C9 is a bypass capacitor used to help mitigate noise when powering the device from the micro-USB connector.