SNAU246A June 2020 – January 2021 LMX2820
The LMX2820EVM is designed to evaluate the performance of LMX2820. This board consists of a LMX2820 device.
The LMX2820 is a high-performance wideband synthesizer that can generate any frequency from 44.14 MHz to 22.6 GHz. The device runs from a single 3.3-V supply and has integrated LDOs that eliminate the need for onboard low noise LDOs.