SNAU264 July   2021 CDCDB800

 

  1. Trademarks
  2. General Description
    1. 2.1 Features
  3. Quick Setup
    1. 3.1 Setup Procedure
  4. Signal Path and Control Switches
  5. Power Supplies
  6. Clock Inputs
    1. 6.1 Configuring Board for CDCDB803
  7. Clock Outputs
  8. Using SMBus
    1. 8.1 CDCDB803 SMBus Address
  9. Schematics
  10. 10Bill of Materials

CDCDB803 SMBus Address

After board rework, including the addition of JP1 (SADR1) and JP2 (SADR0) jumpers, additional SMBus addresses may be used when programming the device.