SNAU287 November   2023

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
  6. 2Hardware
    1. 2.1 Evaluation Setup Requirement
    2. 2.2 Configuring the EVM
      1. 2.2.1 Configuring the Power Supply
      2. 2.2.2 Configuring the Control Pins
      3. 2.2.3 Configuring the Clock Outputs
      4. 2.2.4 Using the USB Interface Connection
      5. 2.2.5 EVM Quick Start Guide
    3. 2.3 Modes of Operation
  7. 3Software
    1. 3.1 Using TICS Pro with the LMK3H0102EVM
      1. 3.1.1 Using the LMK3H0102 Wizard
        1. 3.1.1.1 Frequency Plan
        2. 3.1.1.2 Output Formats
        3. 3.1.1.3 Output Enable Pin
        4. 3.1.1.4 OTP Options
        5. 3.1.1.5 Review
        6. 3.1.1.6 Design Report
      2. 3.1.2 Live Debugger
        1. 3.1.2.1 FODs
        2. 3.1.2.2 Outputs
        3. 3.1.2.3 Others
      3. 3.1.3 Programming
        1. 3.1.3.1 Registers
        2. 3.1.3.2 OTP Configuration
      4. 3.1.4 Help
        1. 3.1.4.1 Contact TI
    2. 3.2 Using TI’s USB2ANY Module for In-System Programming of the LMK3H0102
      1. 3.2.1 USB2ANY Board Connections
      2. 3.2.2 Ordering a USB2ANY Module
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks
  10. 6Related Documentation

Review

GUID-20230413-SS0I-5BJ3-SRPL-5VV2NQ4H4WMK-low.pngFigure 3-6 LMK3H0102 Wizard Review Page

The Review page is a high-level overview of the options that have been selected in the wizard. Any errors prevent configuration generation and must be resolved on their respective pages before the wizard allows device writing.. Warnings are informational only, and do not prevent configuration generation. If there are no errors and the configuration is as desired, then click the "Finish" button to proceed to the design report.