SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Address FFF7FA18
6 | 5 | 4 | 3 | 2 | 1 | 0 |
TMS_INT_POL | TDI_INT_POL | TDO_INT_POL | FLT3_INT_POL | FLT2_INT_POL | FLT1_INT_POL | FLT0_INT_POL |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
GIO_D_INT_POL | GIO_C_INT_POL | DTC_B_INT_POL | DTC_A_INT_POL | FLT3_INT_POL | FLT2_INT_POL | FLT1_INT_POL | FLT0_INT_POL |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6 | TMS_INT_POL | R/W | 0 | TMS_INT_POL– TMS Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
5 | TDI_INT_POL | R/W | 0 | TDI_INT_POL– TDI Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
4 | TDO_INT_POL | R/W | 0 | TDO_INT_POL– TDO Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
3 | FLT3_INT_POL | R/W | 0 | FLT3_INT_POL– FAULT[3] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
2 | FLT2_INT_POL | R/W | 0 | FLT2_INT_POL– FAULT[2] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
1 | FLT1_INT_POL | R/W | 0 | FLT1_INT_POL– FAULT[1] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |
0 | FLT0_INT_POL | R/W | 0 | FLT0_INT_POL– FAULT[0] Interrupt Polarity Select 0 = Interrupt generated on falling edge (Default) 1 = Interrupt generated on rising edge |