SNIU028D February 2016 – September 2020 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
DPWMEDGEGEN is used for complex systems like phase shifted full bridge, in conjunction with the IntraMux. It enables each edge to be generated from a wide selection of sources in a very flexible manner. The options are described in Section 2.12. Section 2.32 shows the specific bit assignments.
High Resolution should also be disabled if the Edge Generator is enabled.