SNIU049 May   2021

 

  1. 1Trademarks
  2. 2Overview
    1. 2.1 EVM Kit Contents
  3. 3EVM Hardware
    1. 3.1 TMP126EVM Board
    2. 3.2 Perforations
    3. 3.3 Subregulator
    4. 3.4 Logic Level Translator
    5. 3.5 Status LEDs
    6. 3.6 Programming Header
    7. 3.7 BSL Button
    8. 3.8 EVM Operating Conditions
  4. 4Software Download
    1. 4.1 Live Software on dev.ti.com
    2. 4.2 Offline Software
      1. 4.2.1 Download from dev.ti.com
  5. 5Software
    1. 5.1 Home Tab
    2. 5.2 Data Capture Tab
    3. 5.3 Settings Tab
    4. 5.4 Registers Tab
    5. 5.5 Collateral Tab
  6. 6Schematic, Board Layout and Bill of Materials
    1. 6.1 Schematic
    2. 6.2 Printed-Circuit Board
    3. 6.3 Bill of Materials

Registers Tab

The Registers tab interacts with the registers and bits within the TMP126 device.

The Auto Read drop-down box configures polling of register contents. When Auto Read is Off, it is necessary to click Read Register to fetch the contents of the current register. Read All Registers can be used to fetch the contents of all registers at once. The Write Register button is greyed and disabled when the drop-down next to the button is set to Immediate. Immediate mode triggers a Write operation each time a register is modified. When Deferred mode is selected, the Write Register button is enabled, and write operations will not be performed unless the Write Register button is clicked. These settings give the user total control over SPI activity, and enable individual transactions to be easily observed with an oscilloscope, logic analyzer, or bus-sniffing device.

GUID-36C0A594-C7EC-43A6-B4D3-4C26567811D6-low.pngFigure 5-4 Registers