SNLA246C October   2015  – April 2024 DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Troubleshooting the Application
    1. 2.1 Read and Check Register Values for Basic Health Check
    2. 2.2 Schematic and Layout Checklist
    3. 2.3 Component Checklist
      1. 2.3.1 Magnetics
      2. 2.3.2 Crystal / Oscillator
    4. 2.4 Peripheral Pin Checks
      1. 2.4.1 Power Supplies
      2. 2.4.2 RBIAS Voltage and Resistance
      3. 2.4.3 Probe the XI Clock
      4. 2.4.4 Probe the RESET_N Signal
      5. 2.4.5 Probe the Strap Pins During Initialization
      6. 2.4.6 Probe the Serial Management Interface Signals (MDC, MDIO)
      7. 2.4.7 Probe the MDI Signals
    5. 2.5 Link Quality Check
    6. 2.6 Built-in Self Test With Various Loopback Modes
    7. 2.7 Debugging MAC Interface
      1. 2.7.1 RGMII Debug
      2. 2.7.2 SGMII Debug
  5. 3Application Specific Debugs
    1. 3.1 Improving Link-up Margins for Short Cables
    2. 3.2 Improving Link Margins across Different Channels
    3. 3.3 Link up in 100Mbps Full Duplex Force Mode
    4. 3.4 Unstable Link Up Debug in 1Gbps communication
    5. 3.5 DP83867PHY and DP83867PHY Cannot Link Up in 1Gbps
    6. 3.6 Compliance Debug
    7. 3.7 EMC Debug
    8. 3.8 Tools and References
      1. 3.8.1 DP83867 Register Access
      2. 3.8.2 Extended Register Access
  6. 4Conclusion
  7. 5References
  8. 6Revision History

Extended Register Access

To read and write registers in extended register space, refer to the following procedure:

Write procedure for MMD "1F" registers:

write reg<000D> = 0x001F

write reg<000E> = <address>

write reg<000D> = 0x401F

write reg<000E> = <value>

Read procedure for MMD "1F" registers:

write reg<000D> = 0x001F

write reg<000E> = <address>

write reg<000D> = 0x401F

read reg<000E>

Note:
  • To read or write MMD "1" registers, replace 1F with 01.
  • Above write and read procedure is normally used for registers with address greater than 0x001F. But the procedure can also be used for any address in general.