SNLA456 April   2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83826E , DP83826I , DP83848C , DP83848H , DP83848I , DP83848J , DP83848K , DP83848M , DP83848T , DP83848VYB , DP83848YB

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Additional Benefits of DP83826
  6. 3Hardware Differences
    1. 3.1 Power Supply and Special Connection Requirements
    2. 3.2 Media Dependent Interface Requirements
    3. 3.3 Hardware Strapping
  7. 4Summary
  8. 5References

Power Supply and Special Connection Requirements

DP83848 utilizes a 3.3V supply for both analog and digital supplies. DP83826 provides an option to have the digital supply at 1.8V for wider compatibility and power savings.

For power supply decoupling, DP83848 requires a 100nF per supply pin and a 10μF capacitor as shown in Figure 3-1 while DP83826 requires a network of 10nF, 100nF, 1μF, and 10μF per supply pin as shown in Figure 3-2.

For special connections required for operation, both PHYs have an RBias pin. DP83848 requires a 4.87kΩ while DP83826 requires a 6.49kΩ. DP83848 requires an additional three 100nF and a 10μF decoupling capacitor between PFBIN/PFBOUT (shorted together) pins and GND as shown in Figure 3-3. The LQFP DP83848 also requires a 2.2kΩ from pins 20 and 21 (Reserved) to AVDD33.

 DP83848 Decoupling NetworkFigure 3-1 DP83848 Decoupling Network
 DP83826 Decoupling NetworkFigure 3-2 DP83826 Decoupling Network
 DP83848 PFB NetworkFigure 3-3 DP83848 PFB Network