SNOAA73 May   2021 LMP2012QML-SP , LMP7704-SP , TPS7A4501-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7
  8.   8
  9.   9
  10.   10

Design Alternate Op Amp

LMP7704-SP
Vsupply ±1.35 V to ±6 V
VinCM (V) – 0.2 V to (V+) + 0.2 V
Vout (V) – 120 mV to (V+) + 120 mV
Vos ±32 μV
Iq 725 μA per channel
Ib ±200 fA
UGBW 2.5 MHz
SR 0.9 V/μs
#Channels 4
Total Ionizing Dose 100 krad(Si)
SEL Immunity to LET 85 MeV·cm2/mg
http://www.ti.com/product/LMP7704-SP