SNVU621D May 2019 – July 2021 LM61440 , LM61440-Q1 , LM61460 , LM61460-Q1
The bill of materials from EVM Variants is tabulated in Section 7. In addition, Figure 4-1 shows the corresponding schematic.
Figure 4-1 LM61460-AS-400K Rev A EVM SchematicLong leads and additional inductance in used to power the DC/DC may cause issues for ideal device operation. RD2, CD2, RD1, and CD1 are placeholders for damping networks to be populated. For more information regarding this topic, reference the EMI Filter Components and Their Nonidealities for Automotive DC/DC Regulators Technical Brief.